ASCO™ JBEFG551H401MO.24/DC

Part Number:

Asco-JBEFG551H401MO.24/DC

PILOT OPERATED SOLENOID VALVE-3/2 - 5/2-WITH MANUAL OPERATOR-1/4" (DN8)-G (ISO 228/1)-ORIFICE: 6,0-MONOSTABLE-ALUMINIUM-URETHANE-11,6 W-COIL CLASS: F

Specifications

Coil ClassFT
Function3/2 Normally Closed - 5/2 Spring Return
Pipe/Port Size1/4"
Pressure Port/FittingG
Voltage24 DC
Wattage11.6 W