ASCO™ JPIS8316B302MBDC24/DC

Part Number:

Asco-JPIS8316B302MBDC24/DC

3/4 X 3/4 2 NC Brass 10.1/F W

Specifications

Body MaterialBrass
Flow (Cv) / Flow (Kv)1.80 / 1.55
Function3 way - 3/2 Normally Closed
Pipe/Port Type & SizeNPT 3/8
MediaAir, Inert Gas
Min to Max Operating Pressure (Air)15 - 130 PSI
Kit Number325074
Coil ClassKF
Coil Number298008-002
Orifice Size5/16 in
Voltage24 Volts DC
Watt Rating0.48 W
Item StatusActive
Carton Note3/8 X 5/16 3NC BRASS 0.48/H DC