PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ JSF8210G094AC240/60

Part Number:

Asco-JSF8210G094AC240/60

$239.00

Qty:
ADD TO CART
1/2 X 5/8 2NC BRASS 10.1/F W

Specifications

Body MaterialBrass
Flow (Cv)4
Valve Function2 way - 2/2 Normally Closed
MediaAir, Inert Gas, Water
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid
Voltage & Frequency240 AC with 60 Hz
Product Weight2.21 lbs
Kit Number302272
Coil ClassFT
Coil Number238612-058
Min to Max Ambient Temperature32 - 125 °F
Orifice Size5/8 in
Watt Rating10.1 W
Mounting BracketsOPTIONAL
Item StatusActive
Carton Note1/2 X 5/8 2NC BRASS 10.1/F AC
Holding Current (VA)25
Seating ElastomerNBR
Mounting DirectionANY