ASCO™ NFG551A319.24/DC

Part Number:

Asco-NFG551A319.24/DC

PILOT OPERATED SOLENOID VALVE - 5/2 - 1/4" (DN8) - ORIFICE: 6,0 - MONOSTABLE - BRASS - RESILIENT: NBR - 1,8 W - COIL CLASS: F - II2GExdIICGb/II2DExtIIICDb - T6/5 - IP67

Specifications

Coil ClassF
Function5/2 Spring Return
Pipe/Port Size1/4"
Pressure Port/FittingG
Voltage24 DC
Wattage1.8 W