ASCO™ NFG551A422.24/DC

Part Number:

Asco-NFG551A422.24/DC

NFG551A422 24V DC Ed 5/2 Bistabile G1/4 Ø 6 mm Aisi 316 Nitrile Buna-N Pilota Asco 15/16 IP67 II 2 G/D Eex D IIC 1/2 NPT

Specifications

Coil ClassFT
Function5/2 Spring Return
Pipe/Port Size1/4"
Pressure Port/FittingG
Voltage24 DC
Wattage11.2 W