Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 5.10 / 4.41 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Kit Number | 316790 |
| Coil Class | FB |
| Coil Number | 238712-106 |
| Orifice Size | 3/4 in |
| Voltage | 24 Volts DC |
| Watt Rating | 22.6 W |
| Item Status | Active |
| Carton Note | 3/4 X 3/4 2NC ALUM 22.6/F DC |
