ASCO™ SCG551B305.230/50-60

Part Number:

Asco-SCG551B305.230/50-60

PILOT OPERATED SOLENOID VALVE-3/2

Specifications

Coil ClassF
Frequency50/60 Hz
Function3 way - 3/2 Normally Closed
Pipe/Port Size1/4"
Pressure Port/FittingG
Voltage230 AC
Wattage1.5 W