Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1-1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 302379 |
| Coil Class | HT |
| Coil Number | 238912-006 |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Carton Note | 1-1/4X1-1/8 2NC BRS 11.6/H DC |
