ASCO™ WSNF8327B002.125/DC

Part Number:

Asco-WSNF8327B002.125/DC

DIRECT OPERATED SOLENOID VALVE-3/2 UN-1/4" (DN8)-ORIFICE: 5,7-STAINLESS STEEL-RESILIENT: FPM-11,2 W-COIL CLASS: H-II2GExdbIICGb/II2DExtbIIICDb-T6/5-IP66/67

Features

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions
  • Manual Operators are optional including an under pressure removable type
  • The valves are certified according to IEC 61508 Functional Safety data and have SIL-3 capability (TÜV & Exida certification)