ASCO NF8327B002.115/50-60
| Actuation | Pipe/Port Size | Coil Class | Wattage | Availability |
|---|---|---|---|---|
| Solenoid - Direct Acting | 1/4" | H | 10 W | 5 Day |
ASCO NF8327B002.24/DC
| Actuation | Pipe/Port Size | Coil Class | Wattage | Availability |
|---|---|---|---|---|
| Solenoid - Direct Acting | 1/4" | H | 11.2 W | Same Day |
ASCO NF8327B002MO.24/DC
| Actuation | Pipe/Port Size | Coil Class | Wattage | Availability |
|---|---|---|---|---|
| Solenoid - Direct Acting | 1/4" | H | 11.2 W | 5 Day |
ASCO WSNFET8327B002.24/DC
| Actuation | Pipe/Port Size | Coil Class | Wattage | Availability |
|---|---|---|---|---|
| Solenoid - Direct Acting | 1/4" | H | 11.2 W | 5 Day |
