ASCO™ WSNFG551A310.24/DC

Part Number:

Asco-WSNFG551A310.24/DC

PILOT OPERATED SOLENOID VALVE-3/2 - 5/2-1/4" (DN8)-ORIFICE: 6,0-BISTABLE-STAINLESS STEEL-RESILIENT: NBR-1,8 W-COIL CLASS: F-II2GExdbIICGb/II2DExtbIIICDb-T6/5-IP66/67

Specifications

Coil ClassF
Function3/2 Normally Closed - 5/2 Solenoid Air Operated Return
Pipe/Port Size1/4"
Pressure Port/FittingG
Voltage24 DC
Wattage1.8 W