ASCO™ WSNFG551B417MO.230/50-60

Part Number:

Asco-WSNFG551B417MO.230/50-60

PILOT OPERATED SOLENOID VALVE-5/2-WITH MANUAL OPERATOR-1/4" (DN8)-ORIFICE: 6,0-MONOSTABLE-ALUMINIUM-16,7 W-COIL CLASS: F-II2GExdbIICGb/II2DExtbIIICDb-T5/4-IP66/67

Specifications

Coil ClassFB
Frequency50/60 Hz
Function5/2 Spring Return
Pipe/Port Size1/4"
Pressure Port/FittingG
Voltage230 AC
Wattage16.7 W