AVENTICS™ CCI Compact Cylinders

View Catalog
The AVENTICS Series CCI (ISO 21287) cylinders stand for innovative, compact construction and an easy to clean design. The Series CCI (ISO 21287) is ideal for long strokes and increased requirements for optimized cycle times and moving masses. The sensors can be installed quickly and easily on all sides and over the entire cylinder lengths.

1 - 10 of 864 results for products
Select Columns
Bore Size
Stroke Length
Cushioning
Magnetic piston
Availability
Compressed air connection
Cylinder Function
Environmental requirements
Industry
Max Stroke
Max Working Pressure
Piston force extending
Piston force retracting
Piston rod modification
Piston rod thread
Piston rod thread type
Product Series
Scraper
Scraper Type
Best Match
Best Match
Product Name (A-Z)
Product Name (Z-A)
Product SKU (A-Z)
Product SKU (Z-A)
No Image Available For Product
R422001002

AVENTICS Compact cylinder ISO 21287, Series CCI, Double-acting, piston rod: internal thread R422001002

Bore SizeStroke LengthCushioningMagnetic pistonAvailability
16 mm5 mmelastic cushioningpiston with magnet
$67.86
ADD TO LIST
No Image Available For Product
R422001003

AVENTICS Compact cylinder ISO 21287, Series CCI, Double-acting, piston rod: internal thread R422001003

Bore SizeStroke LengthCushioningMagnetic pistonAvailability
20 mm5 mmelastic cushioningpiston with magnet
$69.93
ADD TO LIST
No Image Available For Product
R422001004

AVENTICS Compact cylinder ISO 21287, Series CCI, Double-acting, piston rod: internal thread R422001004

Bore SizeStroke LengthCushioningMagnetic pistonAvailability
25 mm5 mmelastic cushioningpiston with magnet
$78.19
ADD TO LIST
No Image Available For Product
R422001005

AVENTICS Compact cylinder ISO 21287, Series CCI, Double-acting, piston rod: internal thread R422001005

Bore SizeStroke LengthCushioningMagnetic pistonAvailability
32 mm5 mmelastic cushioningpiston with magnet
$85.58
ADD TO LIST
No Image Available For Product
R422001006

AVENTICS Compact cylinder ISO 21287, Series CCI, Double-acting, piston rod: internal thread R422001006

Bore SizeStroke LengthCushioningMagnetic pistonAvailability
40 mm5 mmelastic cushioningpiston with magnet
$113.79
ADD TO LIST
No Image Available For Product
R422001007

AVENTICS Compact cylinder ISO 21287, Series CCI, Double-acting, piston rod: internal thread R422001007

Bore SizeStroke LengthCushioningMagnetic pistonAvailability
50 mm5 mmelastic cushioningpiston with magnet
$131.86
ADD TO LIST
No Image Available For Product
R422001008

AVENTICS Compact cylinder ISO 21287, Series CCI, Double-acting, piston rod: internal thread R422001008

Bore SizeStroke LengthCushioningMagnetic pistonAvailability
63 mm5 mmelastic cushioningpiston with magnet
$162.36
ADD TO LIST
No Image Available For Product
R422001009

AVENTICS Compact cylinder ISO 21287, Series CCI, Double-acting, piston rod: internal thread R422001009

Bore SizeStroke LengthCushioningMagnetic pistonAvailability
80 mm5 mmelastic cushioningpiston with magnet
ADD TO LIST
No Image Available For Product
R422001010

AVENTICS Compact cylinder ISO 21287, Series CCI, Double-acting, piston rod: internal thread R422001010

Bore SizeStroke LengthCushioningMagnetic pistonAvailability
100 mm5 mmelastic cushioningpiston with magnet
$266.83
ADD TO LIST
No Image Available For Product
R422001012

AVENTICS Compact cylinder ISO 21287, Series CCI, Double-acting, piston rod: internal thread R422001012

Bore SizeStroke LengthCushioningMagnetic pistonAvailability
16 mm10 mmelastic cushioningpiston with magnet
$68.56
ADD TO LIST