AVENTICS™ Series CCL-IS Standard cylinders (ISO 15552)

View Catalog
The AVENTICS Series CCL-IS (ISO 15552) cylinder in clean design is produced specifically for packaging applications in the food industry. It is characterized by practical sensor mountings and its clean design combines efficient, simple cleaning with low maintenance cycles.

Your selection:
    ISO 15552
    25 mm
    50 mm
    80 mm
    100 mm
    125 mm
    160 mm
    200 mm
    250 mm
    320 mm
    400 mm
    500 mm
    25 mm
    32 mm
    40 mm
    50 mm
    63 mm
    80 mm
    100 mm
    125 mm
    Double-acting
    G 1/2
    G 1/4
    G 1/8
    G 3/8
    Pneumatically
    pneumatic adjustable cushioning
    Dry-Run Scraper
    Front Lube Unit
    ATEX optional
    High corrosion
    Industry standard
    Suitable for use in food processing
    suitable for use in food processing
    piston with magnet
    10 bar
    309 N
    507 N
    792 N
    1237 N
    1964 N
    3167 N
    4948 N
    7731 N
    260 N
    435 N
    665 N
    1039 N
    1766 N
    2857 N
    4639 N
    7224 N
    single
    through
    M10x1,25
    M12x1,25
    M16x1,5
    M20x1,5
    M27x2
    Polyester
    Dry-Run Scraper
    Front Lube Unit
    Standard Industry Scraper
    External thread
    1 - 10 of 396 results for products
    Select Columns
    Standards and Regulations
    Stroke Length
    Bore Size
    Cylinder Function
    Availability
    Compressed air connection
    Cushioning
    Cylinder Features
    Environmental requirements
    Industry
    Magnetic piston
    Max Stroke
    Max Working Pressure
    Piston force extending
    Piston force retracting
    Piston rod modification
    Piston rod thread
    Product Series
    Scraper
    Scraper Type
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    R480058830

    AVENTICS Standard cylinders ISO 15552, series CCL-IS, double-acting, Piston rod: external thread R480058830

    Standards and RegulationsStroke LengthBore SizeCylinder FunctionAvailability
    50 mm32 mmDouble-acting
    $222.74
    ADD TO LIST
    No Image Available For Product
    R480058890

    AVENTICS Standard cylinders ISO 15552, series CCL-IS, double-acting, Piston rod: external thread R480058890

    Standards and RegulationsStroke LengthBore SizeCylinder FunctionAvailability
    50 mm63 mmDouble-acting
    $346.36
    ADD TO LIST
    No Image Available For Product
    R480058909

    AVENTICS Standard cylinders ISO 15552, series CCL-IS, double-acting, Piston rod: external thread R480058909

    Standards and RegulationsStroke LengthBore SizeCylinder FunctionAvailability
    250 mm100 mmDouble-acting
    $671.35
    ADD TO LIST
    No Image Available For Product
    R480058941

    AVENTICS Standard cylinders ISO 15552, series CCL-IS, double-acting, Piston rod: external thread R480058941

    Standards and RegulationsStroke LengthBore SizeCylinder FunctionAvailability
    400 mm50 mmDouble-acting
    $367.74
    ADD TO LIST
    No Image Available For Product
    R480059075

    AVENTICS Standard cylinders ISO 15552, series CCL-IS, double-acting, Piston rod: external thread R480059075

    Standards and RegulationsStroke LengthBore SizeCylinder FunctionAvailability
    100 mm32 mmDouble-acting
    $228.60
    ADD TO LIST
    No Image Available For Product
    R480059526

    AVENTICS Standard cylinders ISO 15552, series CCL-IS, double-acting, Piston rod: external thread R480059526

    Standards and RegulationsStroke LengthBore SizeCylinder FunctionAvailability
    160 mm40 mmDouble-acting
    $271.86
    ADD TO LIST
    No Image Available For Product
    R480059528

    AVENTICS Standard cylinders ISO 15552, series CCL-IS, double-acting, Piston rod: external thread R480059528

    Standards and RegulationsStroke LengthBore SizeCylinder FunctionAvailability
    50 mm40 mmDouble-acting
    $255.05
    ADD TO LIST
    No Image Available For Product
    R480059529

    AVENTICS Standard cylinders ISO 15552, series CCL-IS, double-acting, Piston rod: external thread R480059529

    Standards and RegulationsStroke LengthBore SizeCylinder FunctionAvailability
    400 mm40 mmDouble-acting
    ADD TO LIST
    No Image Available For Product
    R480059532

    AVENTICS Standard cylinders ISO 15552, series CCL-IS, double-acting, Piston rod: external thread R480059532

    Standards and RegulationsStroke LengthBore SizeCylinder FunctionAvailability
    200 mm80 mmDouble-acting
    $509.23
    ADD TO LIST
    No Image Available For Product
    R480059699

    AVENTICS Standard cylinders ISO 15552, series CCL-IS, double-acting, Piston rod: external thread R480059699

    Standards and RegulationsStroke LengthBore SizeCylinder FunctionAvailability
    125 mm80 mmDouble-acting
    $484.92
    ADD TO LIST