PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AVENTICS™ Series GSU Guided slide units

View Catalog
AVENTICS Series GSU cylinders are the ideal basis for many handling systems. Stroke length and stroke position can be set variably along the entire length of the guided slide unit – individually from both sides, underscoring the great flexibility during installation. Their very low height and the option of ventilation from one side improve their integration capacity.

Your selection:
    ball rail guide
    mini ball rail guide
    16 mm
    25 mm
    200 mm
    300 mm
    400 mm
    500 mm
    600 mm
    700 mm
    800 mm
    900 mm
    1000 mm
    G 1/8
    M5
    hydraulic
    Double-acting
    1.5 bar
    1 - 10 of 18 results for products
    Select Columns
    Guide
    Bore Size
    Stroke Length
    Compressed air connection
    Availability
    Cushioning
    Industry
    Max Stroke
    Product Series
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    R402000986

    AVENTICS Guided slide unit, Series GSU R402000986

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    mini ball rail guide16 mm200 mmM5
    $1,617.79
    ADD TO LIST
    No Image Available For Product
    R402000987

    AVENTICS Guided slide unit, Series GSU R402000987

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    mini ball rail guide16 mm300 mmM5
    $1,715.28
    ADD TO LIST
    No Image Available For Product
    R402000988

    AVENTICS Guided slide unit, Series GSU R402000988

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    mini ball rail guide16 mm400 mmM5
    ADD TO LIST
    No Image Available For Product
    R402000989

    AVENTICS Guided slide unit, Series GSU R402000989

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    mini ball rail guide16 mm500 mmM5
    $1,909.68
    ADD TO LIST
    No Image Available For Product
    R402000990

    AVENTICS Guided slide unit, Series GSU R402000990

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    mini ball rail guide16 mm600 mmM5
    $2,007.00
    ADD TO LIST
    No Image Available For Product
    R402000991

    AVENTICS Guided slide unit, Series GSU R402000991

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    mini ball rail guide16 mm700 mmM5
    $2,104.33
    ADD TO LIST
    No Image Available For Product
    R402000992

    AVENTICS Guided slide unit, Series GSU R402000992

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    mini ball rail guide16 mm800 mmM5
    $2,201.80
    ADD TO LIST
    No Image Available For Product
    R402000993

    AVENTICS Guided slide unit, Series GSU R402000993

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    mini ball rail guide16 mm900 mmM5
    $2,231.22
    ADD TO LIST
    No Image Available For Product
    R402000994

    AVENTICS Guided slide unit, Series GSU R402000994

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    mini ball rail guide16 mm1000 mmM5
    $2,325.64
    ADD TO LIST
    No Image Available For Product
    R402000995

    AVENTICS Guided slide unit, Series GSU R402000995

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    ball rail guide25 mm200 mmG 1/8
    $1,909.68
    ADD TO LIST