AVENTICS™ Guided slide unit, Series GSU R402000993
Part Number:
Specifications
| Piston Ø | 16 mm |
| Stroke | 900 mm |
| Ports | M5 |
| Functional principle | Double-acting |
| Magnetic piston | with magnetic piston |
| Guide | mini ball rail guide |
| Easy2Combine | capable |
| Piston force | 127 N |
| Pressure for determining piston forces | 6,3 bar |
| Cushioning length | 10 mm |
| Cushioning energy | 2.3 J |
| adjustable end stops | adjustable end stops |
| Cushioning | hydraulic |
| Cushioning | non-adjustable |
| Max. speed | 1.5 m/s |
| Stroke max. | 1000 mm |
| Min. working pressure | 1.5 bar |
| Max. working pressure | 8 bar |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Max. particle size | 5 µm |
| Weight | 3.95 kg |
