AVENTICS Locking unit, Series LU1 0821401130
| Accessory Type | Bore Size | Compressed air connection | Holding Force | Availability |
|---|---|---|---|---|
| Locking Elements | 32 mm | G 1/8 | 840 N |
AVENTICS Locking unit, Series LU1 0821401131
| Accessory Type | Bore Size | Compressed air connection | Holding Force | Availability |
|---|---|---|---|---|
| Locking Elements | 40 mm | G 1/8 | 1100 N |
AVENTICS Locking unit, Series LU1 0821401132
| Accessory Type | Bore Size | Compressed air connection | Holding Force | Availability |
|---|---|---|---|---|
| Locking Elements | 50 mm|63 mm | G 1/8 | 2700 N |
AVENTICS Locking unit, Series LU1 0821401133
| Accessory Type | Bore Size | Compressed air connection | Holding Force | Availability |
|---|---|---|---|---|
| Locking Elements | 80 mm|100 mm | G 1/8 | 5800 N |
AVENTICS Locking unit, Series LU1 0821401134
| Accessory Type | Bore Size | Compressed air connection | Holding Force | Availability |
|---|---|---|---|---|
| Locking Elements | 32 mm | G 1/8 | 840 N |
AVENTICS Locking unit, Series LU1 0821401135
| Accessory Type | Bore Size | Compressed air connection | Holding Force | Availability |
|---|---|---|---|---|
| Locking Elements | 40 mm | G 1/8 | 1100 N |
AVENTICS Locking unit, Series LU1 0821401136
| Accessory Type | Bore Size | Compressed air connection | Holding Force | Availability |
|---|---|---|---|---|
| Locking Elements | 50 mm|63 mm | G 1/8 | 2700 N |
AVENTICS Locking unit, Series LU1 0821401137
| Accessory Type | Bore Size | Compressed air connection | Holding Force | Availability |
|---|---|---|---|---|
| Locking Elements | 80 mm|100 mm | G 1/8 | 5800 N |
AVENTICS Locking unit, Series LU1 R412003730
| Accessory Type | Bore Size | Compressed air connection | Holding Force | Availability |
|---|---|---|---|---|
| Locking Elements | 32 mm | G 1/8 | 740 N |
AVENTICS Locking unit, Series LU1 R412003731
| Accessory Type | Bore Size | Compressed air connection | Holding Force | Availability |
|---|---|---|---|---|
| Locking Elements | 40 mm | G 1/8 | 1000 N |