Specifications
| Function | Clamp with eccentric tappet |
| Function | hold: spring force, release: compressed air |
| Piston Ø | 40 mm |
| suitable piston rod Ø | 16 mm |
| Piston rod extension | 81 mm |
| Compressed air connection | G 1/8 |
| Min. release pressure | 4.5 bar |
| Max. release pressure | 8 bar |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 80 °C |
| Medium | Compressed air |
| Max. particle size | 5 µm |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Static holding force | 1000 N |
| Weight | 1.5 kg |
| Housing | Aluminum |
| Cover | Die-cast aluminum |
