AVENTICS™ Series PE7 Pressure sensors
AVENTICS Pressure sensor, Series PE7, Internal thread R412028725
| Industry | Output Signal | Accessory Type | Overpressure Protection | Availability |
|---|---|---|---|---|
| Industrial | PNP, NPN, push-pull, 1x IO-Link|0 - 10 V DC, 4 - 20 mA | 10 bar |
AVENTICS Pressure sensor, Series PE7, External thread R412028726
| Industry | Output Signal | Accessory Type | Overpressure Protection | Availability |
|---|---|---|---|---|
| Industrial | PNP, NPN, push-pull, 1x IO-Link|0 - 10 V DC, 4 - 20 mA | 10 bar |
AVENTICS Pressure sensor, Series PE7, Internal thread R412028727
| Industry | Output Signal | Accessory Type | Overpressure Protection | Availability |
|---|---|---|---|---|
| Industrial | PNP, NPN, push-pull, 1x IO-Link|0 - 10 V DC, 4 - 20 mA | 10 bar |
AVENTICS Pressure sensor, Series PE7, External thread R412028728
| Industry | Output Signal | Accessory Type | Overpressure Protection | Availability |
|---|---|---|---|---|
| Industrial | PNP, NPN, push-pull, 1x IO-Link|0 - 10 V DC, 4 - 20 mA | 10 bar |