Specifications
| Output signal | PNP, NPN, push-pull, 1x IO-Link, 0 - 10 V DC, 4 - 20 mA |
| Type | electronic |
| Type | with sensor element based on piezo resistance |
| Operating pressure min | -1 bar |
| Operating pressure max | 1 bar |
| Protection against overpressure | 10 bar |
| Switching logic | NO/NC (adjustable) |
| Max. shock resistance | 30 g |
| Vibration resistance | 5 g (10 - 150 Hz) |
| Precision (% of full scale value) | <± 0,5 % |
| Hysteresis | adjustable |
| Measurement | Relative pressure |
| Display | OLED |
| Units displayed | bar, psi, kPa, MPa, mmHg, mmH2O, % |
| Compressed air connection | G 1/4 |
| Compressed air connection type | External thread |
| Min. medium temperature | -25 °C |
| Max. medium temperature | 80 °C |
| Medium | Compressed air, Neutral gases, Hydraulic oil, Neutral liquids |
| Certificates | CE declaration of conformity, UKCA, RoHS, Conforms with REACH, UL (Underwriters Laboratories) |
| Electrical connection type | Plug |
| Electrical connection size | M12x1 |
| Electrical connection number of poles | 4-pin |
| Electrical connection coding | A-coded |
| Min. ambient temperature | -25 °C |
