AVENTICS™ Series RTC Rodless cylinders

Spare Parts
View Catalog
The AVENTICS Series RTC rodless cylinders offer optimized stroke length in a compact size. The unique oval piston shape and one-piece slide/piston unit are just two characteristic features of RTC Series rodless cylinders besides their many common equipment options. They are available in four variants: as a basic version, slide bearing, compact guide and heavy duty versions for large loads. With different key strengths, they cover a large range of movements and positions. This saves space and facilitates machine design. The range of applications extends from piston diameters of 16 mm up to 80 mm and stroke lengths up to 9900 mm. The cylinders feature extreme repeatability and cover a large speed range from 0.01 m/s to >20 m/s.

Your selection:
    Slide bearing guide
    ball rail guide
    integrated guide
    16 mm
    25 mm
    32 mm
    40 mm
    50 mm
    63 mm
    80 mm
    100 mm
    152.4 mm
    200 mm
    203.2 mm
    300 mm
    304.8 mm
    400 mm
    406.4 mm
    500 mm
    508 mm
    600 mm
    609.6 mm
    700 mm
    762 mm
    800 mm
    900 mm
    1000 mm
    1016 mm
    1219.2 mm
    1371.6 mm
    1524 mm
    2540 mm
    G 1/4
    G 1/8
    G 3/8
    M7
    Pneumatically
    Double-acting
    2 bar
    4 bar
    1 - 10 of 381 results for products
    Select Columns
    Guide
    Bore Size
    Stroke Length
    Compressed air connection
    Availability
    Cushioning
    Industry
    Max Stroke
    Product Series
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    R480141454

    AVENTICS Rodless cylinders, Series RTC-BV R480141454

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    integrated guide25 mm100 mmG 1/8
    $421.92
    ADD TO LIST
    No Image Available For Product
    R480141455

    AVENTICS Rodless cylinders, Series RTC-BV R480141455

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    integrated guide25 mm200 mmG 1/8
    $435.73
    ADD TO LIST
    No Image Available For Product
    R480141456

    AVENTICS Rodless cylinders, Series RTC-BV R480141456

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    integrated guide25 mm300 mmG 1/8
    $449.54
    ADD TO LIST
    No Image Available For Product
    R480141457

    AVENTICS Rodless cylinders, Series RTC-BV R480141457

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    integrated guide25 mm400 mmG 1/8
    $463.34
    ADD TO LIST
    No Image Available For Product
    R480141458

    AVENTICS Rodless cylinders, Series RTC-BV R480141458

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    integrated guide25 mm500 mmG 1/8
    $477.15
    ADD TO LIST
    No Image Available For Product
    R480141459

    AVENTICS Rodless cylinders, Series RTC-BV R480141459

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    integrated guide25 mm600 mmG 1/8
    $490.96
    ADD TO LIST
    No Image Available For Product
    R480141460

    AVENTICS Rodless cylinders, Series RTC-BV R480141460

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    integrated guide25 mm700 mmG 1/8
    $504.76
    ADD TO LIST
    No Image Available For Product
    R480141461

    AVENTICS Rodless cylinders, Series RTC-BV R480141461

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    integrated guide25 mm800 mmG 1/8
    $518.57
    ADD TO LIST
    No Image Available For Product
    R480141462

    AVENTICS Rodless cylinders, Series RTC-BV R480141462

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    integrated guide32 mm200 mmG 1/8
    $571.57
    ADD TO LIST
    No Image Available For Product
    R480141463

    AVENTICS Rodless cylinders, Series RTC-BV R480141463

    GuideBore SizeStroke LengthCompressed air connectionAvailability
    integrated guide32 mm300 mmG 1/8
    $588.88
    ADD TO LIST