Part Number:
Specifications
| For series | MNI, CCI, SSI, KPZ |
| Type | to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, ITS, with flange |
| Type | with flange |
| Thread size | M8 |
| Swivel bearing Ø | 8 mm |
| Weight | 0.049 kg |
| Housing material | Steel, chrome-plated |
| Surface housing | galvanized |
