AVENTICS™ Ball eye rod ends


Your selection:
    M10
    M10x1,25
    M10x1,5
    M12
    M12x1,25
    M16x1,5
    M20x1,5
    M24x2
    M27x2
    M36x2
    M4
    M42x2
    M48x2
    M6
    M8
    Stainless Steel
    Steel
    Steel, chrome-plated
    Piston rod mountings
    102
    167
    CCI
    CCL-IC
    CCL-IS
    CSL-RD
    CVI
    ICM
    ICS-D2
    ITS
    KPZ
    MNI
    PRA
    RDC
    RPC
    SSI
    TRB
    narrow version
    with flange
    10 mm
    12 mm
    16 mm
    20 mm
    25 mm
    30 mm
    35 mm
    40 mm
    5 mm
    50 mm
    6 mm
    8 mm
    1 - 10 of 50 results for products
    Select Columns
    Suitable piston rod thread
    Body Material
    Accessory Type
    Cylinder series
    Mounting
    Swivel Bearing
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    1822124000

    AVENTICS Ball eye rod end with flange, Series AP6 1822124000

    Suitable piston rod threadBody MaterialAccessory TypeCylinder seriesMounting
    M4Steel, chrome-platedwith flange
    ADD TO LIST
    No Image Available For Product
    1822124001

    AVENTICS Ball eye rod end with flange, Series AP6 1822124001

    Suitable piston rod threadBody MaterialAccessory TypeCylinder seriesMounting
    M6Steel, chrome-platedwith flange
    ADD TO LIST
    No Image Available For Product
    1822124002

    AVENTICS Ball eye rod end with flange, Series AP6 1822124002

    Suitable piston rod threadBody MaterialAccessory TypeCylinder seriesMounting
    M8Steel, chrome-platedwith flange
    ADD TO LIST
    No Image Available For Product
    1822124003

    AVENTICS Ball eye rod end AP6, galvanized Steel 1822124003

    Suitable piston rod threadBody MaterialAccessory TypeCylinder seriesMounting
    M10x1,25Steel, chrome-platedPiston rod mountingsPRA|TRB|MNI|CCI|SSI|RPC|KPZ|167|CVI|RDCwith flange
    $39.09
    ADD TO LIST
    No Image Available For Product
    1822124004

    AVENTICS Ball eye rod end AP6, galvanized Steel 1822124004

    Suitable piston rod threadBody MaterialAccessory TypeCylinder seriesMounting
    M12x1,25Steel, chrome-platedPiston rod mountingsPRA|TRB|CCI|SSI|RPC|KPZ|167|CVI|102with flange
    $47.94
    ADD TO LIST
    No Image Available For Product
    1822124005

    AVENTICS Ball eye rod end AP6, galvanized Steel 1822124005

    Suitable piston rod threadBody MaterialAccessory TypeCylinder seriesMounting
    M16x1,5Steel, chrome-platedPiston rod mountingsPRA|TRB|CCI|SSI|RPC|KPZ|167|CVI|RDC|102with flange
    $74.24
    ADD TO LIST
    No Image Available For Product
    1822124006

    AVENTICS Ball eye rod end AP6, galvanized Steel 1822124006

    Suitable piston rod threadBody MaterialAccessory TypeCylinder seriesMounting
    M20x1,5Steel, chrome-platedPiston rod mountingsPRA|TRB|KPZ|167|CVI|102with flange
    ADD TO LIST
    No Image Available For Product
    1822124008

    AVENTICS Ball eye rod end with flange, Series AP6 1822124008

    Suitable piston rod threadBody MaterialAccessory TypeCylinder seriesMounting
    M36x2Steel, chrome-platedwith flange
    ADD TO LIST
    No Image Available For Product
    1822124009

    AVENTICS Ball eye rod end with flange, Series AP6 1822124009

    Suitable piston rod threadBody MaterialAccessory TypeCylinder seriesMounting
    M42x2Steel, chrome-platedwith flange
    ADD TO LIST
    No Image Available For Product
    1822124013

    AVENTICS Ball eye rod end AP6, galvanized Steel 1822124013

    Suitable piston rod threadBody MaterialAccessory TypeCylinder seriesMounting
    M27x2Steel, chrome-platedPiston rod mountingsPRA|TRB|167|CVIwith flange
    ADD TO LIST