AVENTICS™ Ball eye rod end with flange, Series AP6 1822124004

Part Number:

AVENTICS-1822124004

$49.38

Qty:
ADD TO CART
View Datasheet
CM2-AP6-M12X1,25-M2-A

Specifications

To mount on seriesPRA, TRB, CCI, SSI, RPC, KPZ, 167, CVI, 102
For seriesPRA, TRB, CCI, SSI, RPC, KPZ, 167, CVI, 102
Typeto mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, ITS, with flange
Typewith flange
Thread sizeM12x1,25
Swivel bearing Ø12 mm
Weight0.12 kg
Housing materialSteel, chrome-plated
Surface housinggalvanized