AVENTICS™ Ball eye rod end with flange, Series AP6 1822124006
Part Number:
Specifications
| To mount on series | PRA, TRB, KPZ, 167, CVI, 102 |
| For series | PRA, TRB, KPZ, 167, CVI, 102 |
| Type | to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, ITS, with flange |
| Type | with flange |
| Thread size | M20x1,5 |
| Swivel bearing Ø | 20 mm |
| Weight | 0.38 kg |
| Housing material | Steel, chrome-plated |
| Surface housing | galvanized |
