AVENTICS™ Ball eye rod end with flange, Series AP6 1822124008
Part Number:
Specifications
| For series | ITS |
| Type | to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, ITS, with flange |
| Type | with flange |
| Thread size | M36x2 |
| Swivel bearing Ø | 35 mm |
| Weight | 1.67 kg |
| Housing material | Steel, chrome-plated |
| Surface housing | galvanized |
