AVENTICS™ Coupling plug with external thread 1823351017

Part Number:

AVENTICS-1823351017

$2.86

Qty:
ADD TO CART
View Datasheet
CP1-S-NW7,2-G014-EX

Specifications

Port DNW 7,2
Port GG 3/8
Compressed air connection typeCoupling plug
Nominal width NW7.2 mm
Nominal flow Qn1450 l/min
Min. working pressure0 bar
Max. working pressure35 bar
Min. ambient temperature-20 °C
Max. ambient temperature100 °C
Min. medium temperature-20 °C
Max. medium temperature100 °C
MediumCompressed air
Delivery unit10 piece
Weight per piece0.022 kg
Housing materialBrass