AVENTICS™ Coupling plug with external thread 1823351033

Part Number:

AVENTICS-1823351033

$2.72

Qty:
ADD TO CART
View Datasheet
CP1-S-NW7,8-G014-EX

Specifications

Port DNW 7,8
Port GG 1/4
Compressed air connection typeCoupling plug
Nominal width NW7.8 mm
Nominal flow Qn1950 l/min
Min. working pressure0 bar
Max. working pressure35 bar
Min. ambient temperature-20 °C
Max. ambient temperature100 °C
Min. medium temperature-20 °C
Max. medium temperature100 °C
MediumCompressed air
Delivery unit10 piece
Weight per piece0.018 kg
Housing materialSteel