AVENTICS™ Coupling plug with internal thread 1823373000

Part Number:

AVENTICS-1823373000

$2.47

Qty:
ADD TO CART
View Datasheet
CP1-S-NW5-G018-IN

Specifications

Port DNW 5
Port GG 1/8
Compressed air connection typeCoupling plug
Nominal width NW5 mm
Nominal flow Qn700 l/min
Min. working pressure0 bar
Max. working pressure35 bar
Min. ambient temperature-20 °C
Max. ambient temperature100 °C
Min. medium temperature-20 °C
Max. medium temperature100 °C
MediumCompressed air
Delivery unit10 piece
Weight per piece0.014 kg
Housing materialBrass