AVENTICS™ Cross connection 1823390041

Part Number:

AVENTICS-1823390041

$8.07

Qty:
ADD TO CART
View Datasheet
G1/8

Specifications

TypeDistributor 4x
Port GG 1/8
Min. working pressure0 bar
Max. working pressure16 bar
Min. ambient temperature-20 °C
Max. ambient temperature80 °C
Delivery unit2 piece
Weight0.031 kg
Housing materialAluminum