AVENTICS™ Cross connection 1823390044

Part Number:

AVENTICS-1823390044

$23.81

Qty:
ADD TO CART
View Datasheet
G1/2

Specifications

TypeDistributor 4x
Port GG 1/2
Min. working pressure0 bar
Max. working pressure16 bar
Min. ambient temperature-20 °C
Max. ambient temperature80 °C
Delivery unit1 piece
Weight0.12 kg
Housing materialAluminum