AVENTICS™ Multiple connector 1823390047

Part Number:

AVENTICS-1823390047

View Datasheet
G1/2

Specifications

TypeDistributor 9x
Port GG 1/2
Port RG 1/4
Min. working pressure0 bar
Max. working pressure16 bar
Min. ambient temperature-20 °C
Max. ambient temperature80 °C
Delivery unit1 piece
Weight0.265 kg
Housing materialAluminum