Specifications
| Indirect mounting for series | TRB, ITS |
| Version | Heat resistant |
| Cable | with cable |
| Switch descr. | Reed |
| Min. operating voltage DC | 10 V DC |
| Max. operating voltage DC | 48 V DC |
| Min. operating voltage AC | 10 V AC |
| Max. operational voltage AC | 48 V AC |
| Switching capacity | 50 W / 50 VA |
| Protection class | IP67, IP65 |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 75 °C |
| Max. DC switching current | 0.5 A |
| Max. AC switching current | 0.5 A |
| Switching point precision | ±0,1 mT |
| LED status display | Yellow |
| Electrical connection 2, type | without wire end ferrule, tin-plated |
| Electrical connection 2, number of poles | 2-pin |
| Short circuit resistance | Protected against polarity reversal |
| Shock resistance | 50 g / 11 ms |
| Vibration resistance | 35 g (50 - 2000 Hz) |
| Cable length L | 2.5 m |
| Housing material | Polyester amide |
| Material cable sheath | Polyvinyl chloride |
