AVENTICS™ Round plug connector, Series CON-RD R412022193
Part Number:
Specifications
| Type | Round plug connectors |
| Cable | with cable |
| Operational voltage | 48 V AC/DC |
| Electrical connection 1, type | Socket |
| Electrical connection 1, thread size | M12x1 |
| Electrical connection 1, number of poles | 5-pin |
| Electrical connection 1, coding | A-coded |
| Cable exit 1 | straight |
| Cable exit angle | 180° |
| Electrical connection 2, type | Plug |
| Electrical connection 2, thread size | M12x1 |
| Electrical connection 2, number of poles | 5-pin |
| Electrical connection 2, coding | A-coded |
| Cable exit 2 | angled |
| Cable exit angle | 90° |
| Number of wires | 4 |
| Shielding | shielded |
| Cable length L | 2 m |
| suitable for dynamic laying | suitable for dynamic laying |
| Min. bending radius | 54 mm |
| Protection class | IP68 |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 85 °C |
| Max. current | 0.166666667 |
| Wire cross-section | 0.34 mm² |
