AVENTICS™ Tie rod cylinder ISO 15552, Series ITS R480627493
Part Number:
Specifications
| Standards | ISO 15552 |
| Piston Ø | 250 mm |
| Stroke | 200 mm |
| Ports | G 1 |
| Functional principle | Double-acting |
| Cushioning | Pneumatic adjustable cushioning |
| Magnetic piston | Piston with magnet |
| Environmental requirements | Industry standard, ATEX optional |
| Piston rod thread - type | External thread |
| Piston rod thread | M42x2 |
| Piston rod | through |
| Scraper | Standard Industry Scraper |
| Pressure for determining piston forces | 6,3 bar |
| Retracting piston force | 29688 N |
| Extracting piston force | 29688 N |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Min. working pressure | 2 bar |
| Max. working pressure | 10 bar |
| Cushioning length | 56 mm |
| Cushioning energy | 180 J |
| Weight 0 mm stroke | 28.46 kg |
| Weight +10 mm stroke | 0.76 kg |
| Stroke max. | 1000 mm |
| Medium | Compressed air |
