AVENTICS™ Tie rod cylinder ISO 15552, Series ITS R480627657
Part Number:
Specifications
| Standards | ISO 15552 |
| Piston Ø | 320 mm |
| Stroke | 80 mm |
| Ports | G 1 |
| Functional principle | Double-acting |
| Cushioning | Pneumatic adjustable cushioning |
| Magnetic piston | Piston with magnet |
| Environmental requirements | Industry standard, Heat resistant |
| Piston rod thread - type | External thread |
| Piston rod thread | M48x2 |
| Piston rod | single |
| Scraper | Heat-Resistant Scraper |
| Pressure for determining piston forces | 6,3 bar |
| Retracting piston force | 48704 N |
| Extracting piston force | 50668 N |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 120 °C |
| Min. working pressure | 2 bar |
| Max. working pressure | 10 bar |
| Cushioning length | 56 mm |
| Cushioning energy | 190 J |
| Weight 0 mm stroke | 46.89 kg |
| Weight +10 mm stroke | 0.61 kg |
| Stroke max. | 2500 mm |
| Medium | Compressed air |
