ASCO™ OFST8215G001DC12/DC

零件号:

Asco-OFST8215G001DC12/DC

US$314.00

Qty:
ADD TO CART
3/8 X 3/4 2NC ALUMIN11.6/H W

Specifications

Body MaterialAluminum
Valve Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 3/8
Valve ActuationSolenoid: Direct Acting
Voltage12DC
Product Weight0.00 lbs
Kit Number302429
Coil ClassHT
Coil Number238912-004
Watt Rating11.6 W
Item StatusActive
Carton Note3/8 X 3/4 2NC AL 11.6/H DC