ASCO™ WT8551A048.24/DC

零件号:

Asco-WT8551A048.24/DC

8551A048RWYZ + BOB XM5-4 24V DC DIST.BRAY 3/2-5/2 GH-GH

Specifications

Coil ClassFT
Function3/2 Normally Closed - 5/2 Solenoid Air Operated Return
Pipe/Port Size1/4"
Pressure Port/FittingNPT
Voltage24 DC
Wattage6.9 W