ASCO™ 8551B304 Solenoid Spool Valve
Spezifikationen
| Body Material | Brass |
| Pipe/Port Size | 1/4" |
| Valve Function | 3/2 Normally Closed - 5/2 Solenoid Air Operated Return |
| Flow (Cv) | 11.7 |
| Media | Air |
| Min to Max Operating Pressure (Air) | 2 - 9 bar |
| Watt Rating | 0.48 |
| Coil Class | H |
