Add images and videos to help customers visualize the product.
ASCO™ 8262H036TAC120/60,110/50D
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Flow (Cv) | 0.73 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 1.01 lbs |
| Kit Number | 323583-T |
| Coil Class | FT |
| Coil Number | 238210-032-D |
| Orifice Size | 7/32 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 7/32 2NC S.S. 6.1/F AC |
| Seating Elastomer | PTFE |
