Add images and videos to help customers visualize the product.
ASCO™ JKF8210G038AC120/60
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Flow (Cv) | 3 |
| Valve Function | 2 way - 2/2 Normally Open |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 5.60 lbs |
| Kit Number | 302347 |
| Coil Class | F |
| Coil Number | 238612-032 |
| Orifice Size | 5/8 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Carton Note | 3/4 X 5/8 2NO S.S. 10.1/F AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
