Add images and videos to help customers visualize the product.
ASCO™ JSF8263H002AC24/60
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 24 AC with 60 Hz |
| Product Weight | 1.06 lbs |
| Kit Number | 323581 |
| Coil Class | FT |
| Coil Number | 238212-005 |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 3/8 X 1/8 2NC BRASS 6.1/F AC |
