Add images and videos to help customers visualize the product.
ASCO™ SU8210G095AC220/50
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 5 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 220 AC with 50 Hz |
| Product Weight | 2.29 lbs |
| Kit Number | 302276 |
| Coil Class | H |
| Coil Number | 238812-058 |
| Min to Max Ambient Temperature | 32 - 77 °F |
| Orifice Size | 3/4 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Carton Note | 3/4 X 3/4 2NC BRASS 10.1/H AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
