ASCO™ NF8327B101.110/DC

Número de pieza:

Asco-NF8327B101.110/DC

DIRECT OPERATED SOLENOID VALVE-3/2 UN-1/4" (DN8)-ORIFICE: 5,7-BRASS-RESILIENT: FPM-3,6 W-COIL CLASS: H-II2GExdbIICGb/II2DExtbIIICDb-T6-IP66/67

características

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions