AVENTICS™ Series M Non-Repairable Round Line Cylinders

The AVENTICS Series M is a stainless steel body air cylinder line that is the ideal solution for value-based designs. The cylinder is reliable and is constructed to maximize performance in all light-duty applications. The M Series comes standard with value-added features such as stainless steel piston rods, roll-formed threads at the piston rod ends, and pre-lubrication for corrosion resistance, extended life, and durable customer end connection.

especificaciones

Bore5/16", 7/16", 9/16", 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2", 1-3/4", 2", 2-1/2", 3"
Operating EnvironmentCorrosive, Hazardous, Indoor, Outdoor, Washdown
StrokeUp to 32" Max
Max Operating Pressure250 psi (air)