TESCOM™ Series RC-X Motorized IRC Valve
especificaciones
| Power Supply | 24 VDC |
| Control Method | 4-20mA |
| Pressure Rating | Maximum Rated Pressure: 15,000 psig |
| Flow Rate Range | 0.015 - 500 LPH |
| Flow Capacity | Cv = 0.04 |
| Temperature Rating | Maximum Rated Temperature: 70°C / 158°F |
| Body Material | 316L Stainless Steel |
| Seat | 316L Stainless Steel |
| Seal | PTFE |
| Port Size | 1/4", 3/8" Medium Pressure |
| Media | Scale Inhibitor and Corrosion Inhibitor |
| Operating Environment | Corrosive, Hazardous, Indoor, Outdoor |
| Explosion Proof Rating | IECEx: Ex db IIB T6…T5 Gb | ATEX: II2G Ex db IIB T6…T5 Gb |
| Wetted Parts Rating | NACE STD MR-01-75 |
| Weight | 11.4 lbs/ 5.17 kgs |