Automating Excellence in Automotive Fabrication & Assembly

Emerson’s valve, air preparation and pressure regulation technology is essential to automotive assembly in a marketplace that demands precise and rapid delivery of finished components. Our solutions for metal stamping and painting applications, ride and handling systems and automated testing can help you maintain uptime and quality control. In a competitive global market, Emerson technology and expertise are the key to flexible and resilient automotive fabrication processes.

Download Whitepaper

Sample Image

Download Whitepaper

Sample Image

Automotive Fabrication Applications


Automotive Metal Stamping

Automotive metal stamping

Emerson’s valve systems, cylinders, actuators and supporting technologies deliver fluid automation solutions for the highly demanding applications in the metal stamping manufacturing process in car body shops. Modular air preparation systems and compact options streamline and standardize metal stamping press operations. With flexible component configurations and fieldbus manifold technology for advanced diagnostics and commissioning, installation and replacement is quick and seamless.

Related Products

AVENTICS™ AF2 Flow Sensors

The AVENTICS Series AF2 are flow sensors that monitor air consumption in pneumatic systems, enabling rapid intervention in the event of leakage. The Series AF2 helps to optimize energy consumption, prevent machine downtime and cut costs.

VIEW DETAILS
AVENTICS™ Series 651 Air Preparation Units

The AVENTICS Series 651 is an easy-to-install line of pneumatic filters, regulators and lubricators (FRLs) that offer the industry´s highest flow rates and widest temperature ratings. Available in 1/8-inch, and 1/4-inch port sizes, these FRLs are ideal for automotive and tire, packaging, food and beverage, and process applications requiring highly reliable operation and robust, modern-looking equipment.

VIEW DETAILS
ASCO™ 551 Solenoid Spool Valve

The ASCO Series 551, also known as 8551, is a line of 1/4" 3-way and 4-way compact solenoid spool valves that are ideal for controlling air or inert gas in challenging environments. The valves’ unique design combines hard T-seals and flexible O-rings that provide bubble-tight shutoff, dirt resistance, and multi-million cycle reliability. The 551 Series comes in anodized aluminum, brass, and stainless steel bodies with ¼-inch NPT and BSP connections. It is suitable for the harsh conditions found in chemicals, refining, food & beverage applications and life science processing.

VIEW DETAILS
AVENTICS™ Series RTC Rodless cylinders

The AVENTICS Series RTC rodless cylinders offer optimized stroke length in a compact size. The unique oval piston shape and one-piece slide/piston unit are just two characteristic features of RTC Series rodless cylinders besides their many common equipment options. They are available in four variants: as a basic version, slide bearing, compact guide and heavy duty versions for large loads. With different key strengths, they cover a large range of movements and positions. This saves space and facilitates machine design. The range of applications extends from piston diameters of 16 mm up to 80 mm and stroke lengths up to 9900 mm. The cylinders feature extreme repeatability and cover a large speed range from 0.01 m/s to >20 m/s.

VIEW DETAILS
AVENTICS™ Series SPRA Electric Rod-Style Actuators

The AVENTICS Series SPRA electric rod-style actuators are the ideal solution to perform fast and powerful linear movements. They are very flexible, precise and energy efficient, improving sustainability and Total Cost of Ownership (TCO). The modular concept of the Series SPRA enables easy connection to your preferred motor and control system, saving you time and costs on design and programming. The Series SPRA is ISO 15552 compliant and uses high-grade materials – such as a IP54S sealing system, ensuring a high level of reliability even in harsh conditions.

VIEW DETAILS

Machine Safety

Work with Emerson to improve automation and protect workers through enhanced risk analysis, quantified functionality and machine automation expertise.