Delivering the Technology Beneath Life-Supporting Equipment

Patients and medical professionals depend on precisely engineered equipment that enables reliable, high-quality care. Emerson’s miniature valve technology and fluidic path design capability are foundational to the devices that support an expanding medical infrastructure. Our expertise and rigorous testing processes help ensure OEMs reduce time to market and meet regulatory requirements while maintaining the highest levels of device performance, longevity and reliability.

READ ARTICLE

Sample Image

READ THE BLOG

Sample Image

Medical Device Applications


Home Use Medical Devices

Home nurse checking a patient’s vitals

Whether it is for temporary use or a chronic condition, the reliability of home care medical equipment can directly impact the health and well-being of those who depend on them. It’s critical that these devices work every time they’re needed.


The reliability of home care medical equipment, whether for temporary use or a chronic condition, directly impacts the health and well-being of those who depend on it. It is crucial for these devices to function reliably whenever needed. Due to their portable nature, home-use medical devices must be designed to be smaller and lighter to prevent added strain, making the size and weight of every component significant. ASCO miniature solenoid valves have been proven in the field for decades, renowned for their durability, longevity, and compact design, making them ideal for medical devices.

Related Products

ASCO™ Series RB Miniature Valves

The ASCO Series RB is a line of miniature solenoid valves designed for use with air and inert gases. Their compact, lightweight architecture and low power consumption make them ideal for portable medical devices. The valves exceptional service lifetime of over 100 million cycles significantly increases OEM instrument reliability. The RB Series typical applications include respiratory therapy instruments, patient monitoring equipment, compression therapy (DVT), and Dialysis Machine.

VIEW DETAILS
ASCO™ Series 088

The ASCO Series 088 solenoid valves are designed for use with air and inert gases, and can also be used to pilot other valves or cylinders

VIEW DETAILS
ASCO™ 202 Preciflow Proportional Valve

The ASCO Series 202 Preciflow solenoid valves are designed to precisely control the flow rates in medical equipment and analytical instrumentation. They proportionally control the flow of air and inert gases by varying the electrical input signal to the coil. The compact, ultra-reliable valves are suitable for applications such as gas chromatography, mass flow controllers, dental equipment, and blood pressure monitoring instruments.

VIEW DETAILS
ASCO™ Series 090 Miniature Valves

The ASCO Series 090 is a line of miniature solenoid valves designed for use with air and inert gases. Their compact, lightweight architecture and low power consumption make them ideal for portable medical devices. The valves exceptional service lifetime of over 50 million cycles significantly increases OEM instrument reliability. The 090 Series typical applications include Oxygen Delivery, Compression Therapy and Gas Analyzers.

VIEW DETAILS
ASCO™ 076 Low Power Consumption Miniature Solenoid Valve

The ASCO Series 076 is a line of low-power consumption miniature solenoid valves designed for use with air and inert gases and can also be used to pilot other valves or cylinders. Their compact, lightweight architecture and low power consumption make them ideal for portable medical devices. Option for side-by-side mounting on complex manifold solutions is ideal for control of multiple flow paths in portable or small envelope applications. The 076 Series typical applications include Respiratory Therapy, Patient Simulators, Pilot Valves, Wide Range of General Service Needs.

VIEW DETAILS

Media & Case Studies

Image
Interview with Subject Matter Expert Thomas Beck at COMPAMED
Image
Proven Result: How we helped to quickly deliver 110 ventilators to hospitals
Image
Download our Oxygen Concentrator Brochure