Explosion-Proof Solenoid Valves
Explosion-proof solenoid valves are engineered to function in hazardous areas. ASCO’s explosion-proof valves are designed to contain explosions in an encapsulated solution without causing external hazard. Built to support safe operation in challenging environments, the ASCO valves’ designs provide safety and reliability. Many valves are certified according to Safety Integrity Level (SIL) requirements, as well as certifications covering main areas of the world like ATEX, IECEx, NEMA, UL, CSA, CCC, INMETRO, KOSHA, and PESO.
SELEZIONA UNA CATEGORIA
SELEZIONA UNA CATEGORIA
0 Articoli
Ordina per:
Raccomandato
Raccomandato
SKU prodotto (A-Z)
SKU prodotto (Z-A)
Nome prodotto (A-Z)
Nome prodotto (Z-A)