ASCO™ 8327A646 Solenoid Valve

The ASCO Series 8327A646 is a line of 3/2-way direct-acting solenoid valves requiring zero minimum operating pressure. Its balanced poppet construction permits high flows at minimum power levels, making it ideal for power plants, refineries, and chemical processing facilities. The valve’s PTFE rider rings and graphite-filled seals reduce friction and eliminate sticking to provide exceptional service life. The 3/2-way direact-acting solenoid valves are ideal for process valve piloting applications.

1 - 2 の 2 製品の結果
列を選択
作動方式
パイプ/ポートサイズ
コイルクラス
ワット数
可用性
ベストマッチ
ベストマッチ
製品名(A-Z)
製品名(Z-A)
製品 SKU(A-Z)
製品 SKU(Z-A)
No Image Available For Product
NF8327A646.24/DC

ASCO NF8327A646.24/DC

作動方式パイプ/ポートサイズコイルクラスワット数可用性
ソレノイド - 直動1/4"H10 W5 Day
リストに追加
No Image Available For Product
NFET8327A646.24/DC

ASCO NFET8327A646.24/DC

作動方式パイプ/ポートサイズコイルクラスワット数可用性
ソレノイド - 直動1/4"H10 W5 Day
リストに追加